IESNA:LM-63-2002
[TEST]P1367797
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-835-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 3500K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9266.5
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1145.3 1279.2 1410.1 1517.1 1621.3 1710.5 1778.9 1826.5 1838.4 1820.6 1799.8 1793.8 1802.7 1829.5 1883.0 1981.2 2156.7 2585.1 3218.7 
3703.6 3938.6 4173.6 4429.5 4688.3 4890.6 4768.6 3629.3 2243.0 1285.1 847.8 386.7 122.0 59.5 26.8 11.9 0.0 0.0 
1145.3 1279.2 1404.1 1514.2 1621.3 1698.6 1773.0 1823.6 1829.5 1817.6 1793.8 1787.9 1805.7 1826.5 1883.0 1993.1 2132.9 2558.3 3194.9 
3673.9 3920.8 4173.6 4435.4 4700.2 4902.5 4798.3 3778.0 2448.3 1389.2 877.6 401.6 139.8 68.4 29.7 14.9 3.0 0.0 
1145.3 1267.3 1386.3 1502.3 1594.5 1677.8 1746.2 1793.8 1805.7 1790.8 1776.0 1767.0 1784.9 1808.7 1856.3 1960.4 2100.2 2415.5 2954.0 
3492.4 3813.7 4090.3 4432.4 4724.0 5000.6 5146.4 4548.5 3284.2 2109.1 1157.2 583.1 235.0 139.8 80.3 32.7 3.0 0.0 
1145.3 1261.3 1374.4 1481.4 1570.7 1639.1 1704.6 1746.2 1761.1 1755.1 1746.2 1740.3 1758.1 1773.0 1802.7 1874.1 1981.2 2144.8 2492.9 
3004.5 3554.9 3968.4 4399.7 4851.9 5238.6 5559.9 5622.4 5238.6 4875.7 4078.4 2608.9 993.6 300.5 142.8 56.5 8.9 0.0 
1145.3 1252.4 1350.6 1448.7 1535.0 1603.4 1662.9 1701.6 1725.4 1734.3 1734.3 1740.3 1752.2 1770.0 1790.8 1835.4 1909.8 2031.8 2213.2 
2504.8 2995.6 3584.6 4167.7 4786.4 5292.2 5735.4 6137.0 6342.3 6196.5 6006.1 4569.3 2430.4 898.4 351.0 98.2 8.9 0.0 
1145.3 1234.5 1323.8 1416.0 1493.3 1561.8 1621.3 1665.9 1692.7 1710.5 1722.4 1740.3 1770.0 1799.8 1829.5 1856.3 1927.7 2034.8 2198.4 
2415.5 2698.1 3087.8 3596.5 4132.0 4673.4 5179.1 5753.3 6378.0 6886.7 6244.1 5366.5 3968.4 2248.9 660.4 107.1 11.9 0.0 
1145.3 1234.5 1323.8 1410.1 1493.3 1558.8 1621.3 1668.9 1695.6 1713.5 1728.4 1746.2 1781.9 1811.7 1841.4 1874.1 1936.6 2043.7 2210.3 
2424.5 2695.2 3070.0 3540.0 4060.6 4575.2 5116.7 5699.7 6318.5 6898.6 6312.5 5301.1 3920.8 2305.5 702.1 116.0 11.9 0.0 
1145.3 1222.6 1291.1 1371.4 1442.8 1508.2 1567.7 1621.3 1659.9 1692.7 1719.4 1758.1 1808.7 1850.3 1889.0 1930.6 1999.1 2103.2 2260.8 
2463.1 2730.9 3037.3 3424.0 3846.4 4331.3 4878.7 5461.7 5893.1 6006.1 6422.6 5348.7 2757.6 940.0 306.4 65.4 14.9 0.0 
1145.3 1198.8 1255.4 1320.8 1383.3 1445.8 1508.2 1567.7 1612.3 1662.9 1707.5 1755.1 1808.7 1841.4 1889.0 1951.5 2028.8 2159.7 2338.2 
2594.0 2909.4 3281.2 3712.5 4218.3 4721.0 5217.8 5556.9 5583.7 5803.8 5952.6 5652.1 4188.5 1326.8 345.1 127.9 17.8 0.0 
1145.3 1181.0 1228.6 1273.2 1326.8 1386.3 1439.8 1496.3 1555.8 1603.4 1659.9 1716.5 1767.0 1808.7 1859.2 1915.8 1984.2 2109.1 2302.5 
2564.3 2906.4 3299.0 3766.1 4206.4 4652.6 5000.6 5054.2 5098.8 5161.3 4875.7 4259.9 2332.2 526.5 163.6 92.2 20.8 0.0 
1145.3 1160.2 1184.0 1219.7 1258.3 1305.9 1353.5 1407.1 1457.7 1517.1 1576.6 1636.1 1701.6 1758.1 1814.6 1883.0 1963.4 2091.3 2284.6 
2561.3 2915.3 3394.2 3882.1 4280.7 4605.0 4729.9 4631.8 4518.7 4158.8 3429.9 2516.7 788.3 160.6 59.5 29.7 17.8 0.0 
1145.3 1148.3 1157.2 1181.0 1213.7 1249.4 1291.1 1332.7 1377.3 1427.9 1478.5 1535.0 1600.4 1659.9 1722.4 1796.8 1900.9 2034.8 2240.0 
2516.7 2882.6 3319.9 3742.3 3998.1 4057.6 3846.4 3421.0 2986.7 2472.1 1906.8 1294.0 410.5 104.1 44.6 23.8 14.9 0.0 
1145.3 1133.4 1133.4 1139.3 1154.2 1175.0 1189.9 1210.7 1225.6 1237.5 1255.4 1276.2 1297.0 1317.8 1350.6 1389.2 1442.8 1555.8 1743.2 
2005.0 2332.2 2677.3 2921.3 2968.8 2763.6 2284.6 1668.9 1011.4 517.6 190.4 92.2 59.5 41.6 29.7 20.8 14.9 0.0 
1145.3 1112.6 1076.9 1044.2 1005.5 966.8 922.2 868.6 812.1 749.6 678.3 609.8 544.4 493.8 467.0 461.1 473.0 481.9 526.5 
651.5 785.3 880.5 913.3 779.4 550.3 383.7 270.7 175.5 122.0 83.3 62.5 47.6 38.7 26.8 17.8 11.9 0.0 
1145.3 1082.8 1005.5 928.1 841.9 755.6 654.5 553.3 461.1 398.6 365.9 354.0 348.1 345.1 351.0 362.9 368.9 374.8 368.9 
357.0 336.2 315.3 294.5 270.7 238.0 193.4 151.7 124.9 101.1 80.3 56.5 44.6 32.7 23.8 17.8 8.9 0.0 
1145.3 1062.0 943.0 818.1 696.1 577.1 461.1 398.6 380.8 371.8 360.0 351.0 342.1 336.2 330.2 324.3 315.3 300.5 285.6 264.8 
241.0 220.1 199.3 178.5 154.7 136.8 119.0 104.1 86.3 65.4 44.6 35.7 26.8 20.8 17.8 8.9 0.0 
1145.3 1029.3 880.5 734.8 583.1 455.1 401.6 386.7 377.8 365.9 357.0 348.1 339.1 324.3 312.4 297.5 279.6 258.8 232.0 208.2 184.4 
163.6 145.8 133.9 119.0 107.1 95.2 77.3 62.5 47.6 38.7 32.7 26.8 20.8 14.9 11.9 0.0 
1145.3 1005.5 835.9 660.4 496.8 416.5 398.6 386.7 377.8 365.9 354.0 345.1 333.2 315.3 297.5 276.7 249.9 226.1 199.3 172.5 148.7 
133.9 124.9 113.0 104.1 95.2 83.3 71.4 59.5 53.5 41.6 35.7 29.7 20.8 14.9 11.9 0.0 
1145.3 987.6 794.3 603.9 452.2 410.5 398.6 386.7 374.8 365.9 354.0 342.1 330.2 309.4 288.6 261.8 235.0 205.3 172.5 148.7 133.9 
122.0 116.0 107.1 98.2 89.2 77.3 68.4 59.5 50.6 41.6 35.7 23.8 20.8 17.8 11.9 0.0 
1145.3 966.8 767.5 568.2 434.3 410.5 398.6 386.7 374.8 362.9 351.0 339.1 324.3 306.4 285.6 258.8 226.1 190.4 160.6 139.8 127.9 
116.0 110.1 101.1 92.2 80.3 68.4 59.5 53.5 44.6 38.7 29.7 23.8 17.8 14.9 11.9 0.0 
1145.3 972.8 764.5 556.3 431.3 413.5 404.6 392.7 380.8 368.9 357.0 345.1 330.2 312.4 291.5 264.8 226.1 190.4 160.6 139.8 124.9 
113.0 107.1 98.2 86.3 74.4 59.5 50.6 44.6 38.7 32.7 26.8 20.8 17.8 14.9 11.9 0.0 
1145.3 975.7 752.6 550.3 431.3 413.5 401.6 389.7 380.8 368.9 354.0 342.1 330.2 315.3 294.5 267.7 229.1 193.4 163.6 139.8 122.0 
113.0 107.1 98.2 86.3 71.4 56.5 50.6 44.6 38.7 29.7 23.8 20.8 17.8 14.9 11.9 0.0 
